Quick Search

Wacker RD12

Wacker RD12

Year
2022
Working hours
166 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Saginaw, MI
+1 8669941408
Show phone number
Basic information
BrandWacker RD12
Michigan CAT
CategorySingle drum rollers
Serial NumberPUM00203
Unit NumberPUM00203
Catalog Number10141183
Year2022
Hours166 h
CountryUnited States
LocationSaginaw, United States
Pricing
Price Excluding Tax16,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Water Spray SystemWater Spray System
ROPS - OpenROPS - Open
Additional informationCONDITION HOURS AND ATTACHMENT SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
WACKER-OROPS, WATER SPRAY SYS, 35.5" DRUM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • GoodStraight
  • Good
safety items
110
  • GoodRops
  • FairRetractable style,belt ( not dated)
gauges, operator station, console
200
  • Good
  • Good
engine
100
  • Powered by Kohler ECH650 twin cylinder gas engine
  • Good
cooling system
200
  • Air cooled gas V-twin
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • GoodOperated good in both directions
steering
300
  • Steers good
  • Good
  • Good
  • Good
hydraulics
700
  • GoodDry
  • Good
  • GoodOperated good in boh directions
  • Good
  • Good
  • GoodVibratory system working
  • Good
drum
500
  • 35.5in wide drums
  • Good
  • Good
  • Good
  • GoodIn place and in good condition
  • GoodVibrating system operated good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering