John Deere & CO. DER 250G

John Deere & CO. DER 250G

Price
82,500 USD
Year
2014
Working hours
3167 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. DER 250G
CategoryCrawler Excavators
Serial Number1FF250GXJEE609319
Unit Number599580T
Catalog NumberCU4600764
Manufacturing Year2014
Hours3167 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax82,500 USD
Tax USD
Price Including Tax USD
Details
Additional InformationJOHN DEERE 250G
STIFF LINK THUMB
42" BUCKET
CAB
36" BUCKET
Features
Additional InformationJOHN DEERE 250G
STIFF LINK THUMB
42" BUCKET
CAB
36" BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone