Caterpillar 336FL

Caterpillar 336FL

Price
217,700 USD
Year
2015
Working hours
2707 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01372
Unit NumberI7764
Catalog NumberCU4429567
Manufacturing Year2015
Hours2707 h
CountryUnited States
LocationSt. Cloud, MN
Pricing
Price Excluding Tax$ 217,700
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationINSPECTED

12' 10" STICK
34" TRACKS
54" DIG BUCKET
COUPLER
REACH BOOM
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationINSPECTED

12' 10" STICK
34" TRACKS
54" DIG BUCKET
COUPLER
REACH BOOM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • NoWILL BE CLEANED
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • FULL
  • FULL
  • GoodREPAIRED 9/2019
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFRONT GLASS REPLAED 9/2019
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • NORMAL
  • NONE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • FULL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 21 4"
  • Good
  • Good
  • Good
stick
  • 12 10"
  • Good
  • Good
  • Good
bucket
  • Yes
  • CAT
  • CAT
  • NBC13238 X46305
  • 36"
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHAS EDGE WELDED ON TEETH
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number6Y-2590
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front159 MM158.546
Carrier Rollers Rear159 MM158.546
Idlers Front21 mm211414
Links1231231414
Pins & Bushings (External)69 mm69 mm2121
Pins & Bushings (Internal)867 mm867 mm1515
SegmentsGOODGOOD1515
Track Roller 1191955
Track Roller 2191955
Track Roller 3191955
Track Roller 4191955
Track Roller 5191955
Track Roller 6191955
Track Roller 7191955
Track Roller 8191955
Track Roller 9191955
Track Shoes (Width)34"34"88
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone