Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
Caterpillar
Quick Search
Contact dealer
Caterpillar 323F L
2017
6248 Hours
GREGORY POOLE EQUIPMENT CO.
Brand
Caterpillar 323F L
Category
Crawler Excavators
Serial Number
YEJ10285
Unit Number
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Search
Back to search results
Caterpillar 323F L
Home
Construction
Excavators
Crawler Excavators
Caterpillar
Caterpillar 323F L
Year
2017
Working hours
6,248 h
Print
Add to favorites
‹
›
×
Videos of Caterpillar 323F L
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
140,000
GREGORY POOLE EQUIPMENT CO.
Fayetteville, NC
+001 8669488988
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Caterpillar 323F L
Category
Crawler Excavators
Serial Number
YEJ10285
Catalog Number
10024080
Year
2017
Hours
6,248 h
Country
United States
Location
Fayetteville, United States
Pricing
Price Excluding Tax
140,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AIR CONDITIONER
AIR CONDITIONER
PRODUCT LINK
PRODUCT LINK
LIGHTING
LIGHTING
ULTRA LOW SULFUR DIESEL FUEL
ULTRA LOW SULFUR DIESEL FUEL
AM FM RADIO
AM FM RADIO
AUXILIARY HYDRAULICS
AUXILIARY HYDRAULICS
ENGINE ENCLOSURES
ENGINE ENCLOSURES
BOOM, 1 PIECE
BOOM, 1 PIECE
UNDERCARRIAGE, LONG
UNDERCARRIAGE, LONG
CARBODY, STANDARD
CARBODY, STANDARD
THUMB, HYDRAULIC
THUMB, HYDRAULIC
STRAIGHT TRAVEL PEDAL
STRAIGHT TRAVEL PEDAL
Additional information
2017 Used Cat 323F L Hydraulic Excavator Medium
323
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9
8
0
cleaning required
Yes
extra fuel tanks
No
s.o.s. taken
Yes
During last service
bumper
Fair
Minor cosmetics
car body
Good
catwalk
Good
counterweight
Good
Minor cosmetics
crankcase guard / battery box
Fair
Tool box and lower guard cosmetics
draw bar
Good
eng. enclose hood / stack
Fair
Stack minor denting
engine doors
Fair
Left door cosmetics
fuel tank
Fair
Minor front cover cosmetics
grab irons
Good
hood
Fair
Minor denting
main frame welds
Good
paint
Fair
pre-cleaner bowl
Good
radiator grill & shroud
Good
sheet metal
Good
steps / ladder
Fair
Front right step bent and right rear step bent
safety items
3
0
0
brake hold
Good
horn
Good
swing brake
Good
gauges, operator station, console
13
2
0
back up alarm
Yes
current o&mm
Yes
current safety manual
Yes
diesel exhaust fluid (def) level
1/2
fuel level
3/4
notes - gauges, operator station, console
Working rear camera w/ bracket cosmetics
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Fair
Mat tears
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
product link
Good
seat belt
Good
seat cushion / arm rest
Fair
Stained
switches
Good
windshield wipers
Good
engine
7
0
0
blow by
No
compression in radiator
No
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Red
notes - engine
Engine runs well
oil pressure (h/l/n)
Normal
smoke (b/d/l/w)
Normal
belts / pulleys
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks
No
notes - cooling system
Overall good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
notes - electrical, starting and charging system
Sensor broken out of bucket cylinder and guard missing
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
wiring
Good
hydraulics
12
2
0
notes - hydraulics
Operates well. HPCU installed
swing drive oil level
Good
boom cylinder
Good
bucket cylinder
Fair
Seeping and tube rubibng bolt
control linkage
Good
hose lines
Fair
Minor cosmetics
hydraulic swivel
Good
No lower guards installed
operating condition - hydraulics
Good
pump drive
Good
pumps & valves
Good
stick cylinder
Good
swing gear
Good
swing motors
Good
tank
Good
thumb cylinder
Good
travel motors
Good
attachments / work tools
thumb
Yes
Cat hyd. pins and bearings have wear
boom
2
1
0
notes - boom
Overall good
boom condition
Fair
bottom of boom scraped
boom pins
Good
pins & bushings - boom
Good
stick
1
2
0
notes - stick
Overall ok
pins & bushings - stick
Fair
wear
stick conditions
Good
stick pins
Fair
wear
bucket
4
2
0
quick coupler
No
brand
Cat
notes - bucket
Overall good
width
48" Bucket (New)
bucket bottom
Good
Minor denting
bucket linkage
Fair
wear
bucket mounts
Fair
wear
bucket sides
Good
cutting edges
Good
teeth / adapters
Good
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Cannon
Track adjusters good
Link Part Number
526-6459 / 6468
Links
New
Notes - UNDERCARRIAGE
Lower track wear guide guards installed
Pins & Bushings (Internal)
Sealed
Segments
New
Track Shoes
32" TG Shoes
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
110 mm
114 mm
59
34
Carrier Rollers Rear
114 mm
117 mm
34
16
Idlers Front
24 mm
24 mm
60
60
Links
New
New
0
0
Pins & Bushings (External)
New
New
0
0
Pins & Bushings (Internal)
New
New
0
0
Segments
New
New
Track Roller 1
New
New
0
0
Track Roller 2
New
New
0
0
Track Roller 3
New
New
0
0
Track Roller 4
New
New
0
0
Track Roller 5
New
New
0
0
Track Roller 6
New
New
0
0
Track Roller 7
New
New
0
0
Track Roller 8
New
New
0
0
Track Shoes (Width)
24 mm
24 mm
8
8
final drives
2
0
0
notes - final drives
Overall good
housings
Good
planetaries / diff
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Caterpillar 323F L on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.