Caterpillar 323FL ST

Caterpillar 323FL ST

Price
135,516 USD
Year
2015
Working hours
4202 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL ST
CategoryCrawler Excavators
Serial NumberXCF00604
Unit NumberE126680
Catalog NumberCU4408538
Manufacturing Year2015
Hours4202 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$ 135,516
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationSTICK LENGTH: 9'6"
BUCKET SIZE: YES
ENCLOSED CAB
BOOM, ONE PIECE
TRACK SHOE WIDTH/TYPE: 31" TG
PRODUCT LINK: INCLUDES
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationSTICK LENGTH: 9'6"
BUCKET SIZE: YES
ENCLOSED CAB
BOOM, ONE PIECE
TRACK SHOE WIDTH/TYPE: 31" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone