Caterpillar 305ECR

Caterpillar 305ECR

Price
35,210 USD
Year
2014
Working hours
1951 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305ECR
CategoryCrawler Excavators
Serial NumberXFA03665
Unit NumberXFA03665
Catalog NumberCU4481216
Manufacturing Year2014
Hours1951 h
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax$ 35,210
Tax (19%)$ 6,690
Price Including Tax$ 41,899
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 50 %
OPERATING WEIGHT: 5.1 T
UNDERCARRIAGE TRACK ROLLERS: 50 %
ENGINEPOWER: 40 HP
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE IDLERS: 50 %
CUTTING WIDTH: 1400 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Woidelko
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone