2015 CAT 336ELH For Sale - - | Cat Used
Quick Search

CAT 336ELH

CAT 336ELH

Year
2015
Working hours
4,313 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 559 896 4040
Show phone number
Basic information
BrandCAT 336ELH
Quinn Company
CategoryCrawler Excavators
Serial NumberRZA00619
Unit NumberUS0005926
Catalog Number10159682
Year2015
Hours4,313 h
CountryUnited States
LocationCity of Industry, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information*336EL H HYDRAULIC EXCAVATOR
*AIR CLEANER, STANDARD
*CAB STD PKG
*CAMERA, REAR VIEW PKG
*COLD WEATHER STARTING JS PKG
*CONTROL, CENTER-LOCK COUPLER
*COOLING, HIGH AMBIENT
*GUARD HD BOTTOM PKG
*GUARD, TRACK GUIDE, SEGMENTED
*HYD VLV, TCS PKG
*LIGHTING, CAB (HALOGEN)
*LINES-HP PKG (R-BOOM/10'6"STK)
*LINES-QC PKG (R-BOOM/10'6"STK)
*PANEL, STD START SWITCH
*QUICK DRAINS, READY (OIL)
*R-BOOM/10'6" STICK HD PKG
*R-CYLINDER PKG
*REGIONAL PKG,336E L H (ADSD-N)
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 33" TG (GLT)
*WASHER, WINDSHIELD UPPER/LOWER
CERT EMISSIONS, OTHER REG
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
Online Owner's Manual
ROLL ON-ROLL OFF LANE1
STORAGE PROTECTION (EXPORT)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering