2015 CAT 321DLCR For Sale - 202,541 USD | Cat Used
Quick Search

CAT 321DLCR

CAT 321DLCR

Year
2015
Working hours
4,230 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Thunder Bay, ON
+1 800 268 1965
Show phone number
Basic information
BrandCAT 321DLCR
Toromont Cat – Concord
CategoryCrawler Excavators
Serial NumberMPG01262
Unit NumberMC054860
Catalog Number10151921
Year2015
Hours4,230 h
CountryCanada
LocationTHUNDER BAY, Canada
Pricing
Price Excluding Tax202,541 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Undercarriage, LongUndercarriage, Long
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
RadioRadio
Connectivity Source - Product LinkConnectivity Source - Product Link
Emissions Level - EPA - FLEXEmissions Level - EPA - FLEX
Additional informationCustomer Consignment

Balancier 9'6".
BOOM, REACH 18'7"
STICK, R9'6" (B1)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering