Quick Search

CAT 320-07

CAT 320-07

Year
2019
Working hours
2,702 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON TRACTOR CO
San Leandro, CA
+1 8448259200
Show phone number
Basic information
BrandCAT 320-07
Peterson Tractor Co.
CategoryCrawler Excavators
Serial NumberHEX10578
Unit NumberUM09031
Catalog Number10142893
Year2019
Hours2,702 h
CountryUnited States
LocationSan Leandro, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationCAMERA, REAR & RH VIEW
CIRCUIT, MEDIUM
CONTROL, QC
CYLINDER, BKT, B1
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
EIN # XG9J87
FILM, EMC
FILM, STICK WARNING, ANSI
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, HD
GUARD, TRACK GUIDE, FULL
GUARD, TRAVEL MOTOR, HD
HYDRAULIC PKG, COMB ADV HRF
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIFT CHART, 320
LINES, DRAIN, PG QUICK COUPLER
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, MP, R9'6" STICK
LINES, MP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
Online Owner's Manual
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS READY
ROLL ON-ROLL OFF W/O BKT QC B1
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, MP
TRACK, 31" TG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering