Quick Search

CAT 316E L

CAT 316E L

Year
2012
Working hours
6,999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Fife, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 316E L
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberDZW00260
Unit Number22W1675
Catalog Number10019527
Year2012
Hours6,999 h
CountryUnited States
LocationFIFE, United States
Pricing
Price Excluding Tax85,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2012 316E CAT EXCAVATOR
315 4 TOOTH THUMB S/N PMZ02654
AIR CLEANER, HIGH EFFICIENCY
ASHTRAY
BUMPER, SIDE STEEL
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
CONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6,173LBS
COUPLER, CENTER-LOCK PIN GRAB
COVER, FENDER, STANDARD
ENG S/N C7N00846
GUARD HD BOTTOM PKG
GUARD VANDALISM HID PKG
GUARD,TRACK GUIDE, FULL LENGTH
HYD VLV, TCS PKG
INSTRUCTIONS, ENGLISH
LIGHT, BOOM RIGHT SIDE
LINES-HP PKG(R-BOOM//10'2"STK)
LINES-QC PKG (R-BOOM/10'2" STK
Online Owner's Manual
PANEL, STD START SWITCH
PRODUCT LINK, CELLULAR PL522
QUICK DRAINS, READY (OIL)
R-CYLINDER PKG
ROLL ON-ROLL OFF
SEAT,H-BACK,HEATER,S/AIR,COOL
STANDARD OIL
SUPPORT, AUX LINES, R-BOOM
TANK, FUEL, STANDARD
TOOL CTRL STP PKG
TRACK, 24" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering