Quick Search

CAT 306 A

CAT 306 A

Year
2022
Working hours
425 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RIGGS CAT
Russellville, AR
+1 501 570 3240
Show phone number
Basic information
BrandCAT 306 A
RIGGS CAT - LITTLE ROCK
CategoryCrawler Excavators
Serial Number6G607447
Unit Number6G67447
Catalog Number10106806
Year2022
Hours425 h
CountryUnited States
LocationRussellville, United States
Pricing
Price Excluding Tax73,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*306 07A CR MINI EXCAVATOR
*ALARM, TRAVEL
*BOOM, SWING
*COVER GP
*DRAIN, ECOLOGY
*ELECTRICAL ARR, C2.4 HRC
*ENGINE, EPA TIER 4 FINAL
*FILM, COUPLER, ISO
*LIGHTS, LED
*PLUG GP
*SOFTWARE, 2 WAY CONTROL
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*TRAVEL PEDALS
*WIRING GP
BELT, SEAT, 3" RETRACTABLE
BLADE, ANGLE, BOCE
CAMERA, REAR VIEW
CAT KEY, WITH PASSCODE OPTION
CONTROL, QC, 3 LINE
COUNTERWEIGHT, EXTRA, 550LBS
EOU HOUSE SWING COVER, 6T
INSTRUCTIONS, ANSI
INTEGRATED RADIO
LANE 3 ORDER
LINES, BOOM
LINES, QC, LNG STK, 3 LINE
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MIRROR, RIGHT SIDE, REAR VIEW
MONITOR NEXT GEN, ADVANCED, CR
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRODUCT LINK, CELLULAR PL243
SEAT, AIR SUSP, FABRIC, HEATED
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK, LNG, 2ND AUX, ANGLE BLD
TRACK, 16", RUBBER BELT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • Machine in god condition at time of inspection.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Safety item in good condition at time of inspection.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Operators station in good condition at time of inspection.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Engine in good condition at time of inspection.
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Cooling system in good condition at time of inspection.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Electrical system in good condition at time of inspection.
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • Hydraulics in good condition at time of inspection.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Boom in good condition at time of inspection.
  • Good
  • Good
stick
200
  • Stick in good condition at time of inspection.
  • Good
  • Good
bucket
500
  • Not ledgible
  • Bucket in good condition attime of inspection.
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEUndercarriage in good condition at time of inspection.
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)17.517.5
final drives
300
  • Final drives in good condition at time of inspection.
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine in good condition at time of inspection.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering