Quick Search

CAT 305.5E2

CAT 305.5E2

CAT Certified
Year
2020
Working hours
171 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 305.5E2
Ziegler CAT
CategoryCrawler Excavators
Serial NumberCR508752
Unit NumberEQ0127700
Catalog Number10137570
Year2020
Hours171 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax71,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RadioRadio
Additional informationPRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

305.5E2 HEXMN CFG 3.1
BATTERY, DISCONNECT
BLADE, 78", BOLT-ON
COUNTERWEIGHT,EXTRA
Customer Value Agreement (CVA) 24 Month Parts Only CVA
ENGINE S/N 7KL5967
FILM, CALIFORNIA
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
HOOD, REAR, VENTED
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
MIRROR, CAB, REAR
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICE INCLUDES A CCU WARRANTY - 12 MONTH 500 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
PRODUCT LINK, CELLULAR PL243
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/ 2ND AUX
TRACK, RUBBER BELT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month Parts Only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
700
  • Yes
  • 2/3
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • 171
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • 171
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesSlight bent in thumb tine. Still operates as it should.
boom
300
  • 112 inch
  • Good
  • Good
  • Good
stick
300
  • 90 inches
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Cat
  • Cat manual coupler
  • 2507735
  • 29 inch
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier RollersGood
IdlersGood
Notes - UNDERCARRIAGERubber tracks.
Track Frame - LeftGood
Track Frame - RightGood
general condition
300
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering