Quick Search

CAT 302.7DCR

CAT 302.7DCR

Year
2019
Working hours
779 h
Email x
Name

My email address:*

My friend's email address:*

Message:

GREGORY POOLE EQUIPMENT CO.
Raleigh, NC
+001 8669488988
Show phone number
Basic information
BrandCAT 302.7DCR
Gregory Poole Equipment Company
CategoryCrawler Excavators
Serial NumberLJ701778
Catalog Number10116424
Year2019
Hours779 h
CountryUnited States
LocationRaleigh, United States
Pricing
Price Excluding Tax34,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BoomBoom
Pilot ControlPilot Control
Car Body - StandardCar Body - Standard
Rubber TrackRubber Track
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • Yes
  • No
  • No
  • Good
  • Good
  • GoodAlso has bottom swing drive guard.
  • Good
  • Good
  • Good
  • GoodNew fuel cap installed.
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • No
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
800
  • YesTravel alarm.
  • NoMissing.
  • No
  • NoMissing.
  • 1/3 tank.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • No
  • No
  • No
  • No
  • PM performed 11/23/23 @ 744 hours.
  • Normal.
  • Normal.
  • Good
  • Good
  • Good
  • Good
  • GoodAEC working.
  • Good
  • Good
cooling system
700
  • No
  • No
  • No
  • Yes
  • GoodRed.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • GoodCharging well.
  • Good
  • GoodBoom flood working.
  • Good
  • Good
hydraulics
1300
  • GoodBottom guard dented.
  • Good
  • GoodFront blade float working.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTwo speed travel working.
attachments / work tools
  • Front push blade.
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • No
  • Caterpillar
  • Both unknown?
  • 24" bucket like new & 16"
  • Good
  • Good
  • Good
  • Good
  • GoodNew bolt-on teeth on 16" bucket.
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
CannonTrack adjusters are good.
Carrier RollersGood.
IdlersGood.
SegmentsWorn 15%
Track Shoes12" rubber tracks. Worn 20%
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection done 26Mar24 @ 779 hours.
general condition
300
  • Yes
  • No
  • GoodFront cab bumper has small dent.
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering