2019 CAT 302 For Sale - 34,000 USD | Cat Used
Quick Search

CAT 302

CAT 302

Year
2019
Working hours
990 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Tulsa, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 302
WARREN CAT - MIDLAND
CategoryCrawler Excavators
Serial NumberRHM00435
Unit NumberU135992
Catalog Number10074606
Year2019
Hours990 h
CountryUnited States
LocationTulsa, United States
Pricing
Price Excluding Tax34,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*2 WAY CONTROL
*302 05A HYDRAULIC EXCAVATOR
*ACCUMULATOR
*ALARM, TRAVEL
*BATTERY DISCONNECT, CAB
*BOOM LIGHT, BRACKET AND GUARD
*BOOM LIGHT, STANDARD
*CAB, WITH A/C
*CAT KEY, WITH PASS CODE OPTION
*CTRL, 1ST AUX/2 WAY, JSTK
*DRAIN, ECOLOGY
*ENGINE, EPA T4
*FILM, AC
*FILM, CAB A/C
*FILM, INC. CANADA
*FILM, ROPS, ISO
*FILMS, ANSI
*FLOORMAT, CAB, W/TRAVEL
*LIGHTS, LED, FRONT&REAR
*LINES, 1ST AUX, LONG STICK
*LINES, BOOM, WITHOUT BLCV
*LINES, BUCKET, LONG STICK
*LINES, STICK, WITHOUT SLCV
*LINKAGE, BUCKET, W/LIFTING EYE
*NO PRODUCT LINK
*SEAT, SUSPENSION, FABRIC
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*STICK, LONG, W/THUMB BRACKET
*TRACK, 10", RUBBER BELT
*TRAVEL LEVERS AND PEDALS
*UNDERCARRIAGE, EXPANDABLE
COUPLER, PG, MAN.D.LOCK, 1T
Online Owner's Manual
SERIALIZED TECHNICAL MEDIA KIT
THUMB, HYDRAULIC, 1T
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1220
  • Yes
  • Yes
  • Yes
  • FairNot very cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLH mirror broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Light
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • Good
  • FairBoom light housing bent
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat hyd thumb
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGERubber tracks 75-80% life remaining
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering