2023 CAT 304-07 For Sale - 67,106 USD | Cat Used
Quick Search

CAT 304-07

CAT 304-07

CAT Certified
Year
2023
Working hours
294 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 304-07
Empire Southwest LLC
CategoryCrawler Excavators
Serial NumberAN402621
Unit NumberE202834
Catalog Number10187375
Year2023
Hours294 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax67,106 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BoomBoom
Car Body - StandardCar Body - Standard
Stick - LongStick - Long
Thumb Type - HydraulicThumb Type - Hydraulic
Coupler Type - MechanicalCoupler Type - Mechanical
Rubber TrackRubber Track
Coupler - StandardCoupler - Standard
Additional informationOnline Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1520
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas a few small scratches
  • Good
  • FairPump compartment door is dented. Inner frame work is bent and cracked. Also will need weld work.
safety items
400
  • Yes
  • YesHAS PAINT SCRATCHES ON RIGHT SIDE OR ROPS TOP SECTION. NO DENTS
  • Yes
  • Yes
  • Yes
  • Good
  • GoodJUNE 2023
  • Good
  • Good
gauges, operator station, console
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good13.9 VOLTS
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • GoodHAS SOME SCRATCHES IN FRONT OF BARREL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
technology
100
  • Good
attachments / work tools
010
  • Yes
  • FairHAS DENTED SECTION ON TOP OF BLADE. (WELD REPAIR)
boom
300
  • 98”
  • Good
  • Good
  • Good
stick
300
  • 67”
  • Good
  • Good
  • Good
bucket
320
  • YesWRENCH BEHIND SEAT IN POUCH
  • Cat buckets
  • Has 3 buckets. 24” 36” 12”
  • Good
  • FairThumb pivot pin has movement at pins and bushings. All other joints are good.
  • Good
  • Good
  • Fair(Needs replaced on 24”) bucket.12” and 36” buckets have good teeth
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE27/32 tread depth
CannonGood
Carrier RollersGood
IdlersGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
general condition
300
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering