2022 Case CX160D For Sale - 125,000 USD | Cat Used
Quick Search

Case CX160D

Case CX160D

Year
2022
Working hours
1,417 h
Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS MACHINERY CORPORATION
Knoxville, TN
+1 865 384 6543
Show phone number
Basic information
BrandCASE CX160D
Stowers Machinery Corporation
CategoryCrawler Excavators
Serial NumberNS7F2052
Catalog Number10166552
Year2022
Hours1,417 h
CountryUnited States
LocationKnoxville, United States
Pricing
Price Excluding Tax125,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Thumb Type - HydraulicThumb Type - Hydraulic
Air ConditionerAir Conditioner
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Radio - AM FM RadioRadio - AM FM Radio
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1610
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe right rear roller frame step is bent.
safety items
500
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodNo installation date sticker, there is a sown on tag with 2022 printed on it.
  • Good
gauges, operator station, console
1600
  • Yes
  • Yes
  • Yes
  • GoodBlowing 53 degrees F. Ambient 86 degrees F. There is approximately a 32 degree F diffference.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLevers.
engine
1000
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • None.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • GoodCharging 28.2 volts at idle.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
600
  • GEITH
  • 36”
  • 36” & 18"
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 8-9-24. @ 1417 HRS.
general condition
300
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering