Quick Search

CAT 140M3

CAT 140M3

Year
2017
Working hours
4,223 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M3
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberN9D00897
Unit Number516560
Catalog Number10098052
Year2017
Hours4,223 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax285,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information150 AMP ALTERNATOR
2017 CATERPILLAR 140M3 GRADER
4069 GD 1/18/24
ACCUMULATORS, BLADE LIFT
AM-FM RADIO, 24V/150 AMP SYSTEM
AS IS / AS RECEIVED
AUTO DIFFERENTIALS, LOCK/UNLOCK
BASE + 1 (RIP)
BATTERIES, EXTREME DUTY 1400
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAT CERTIFIED USED
CIRCLE DRIVE SLIP CLUTCH, EROPS
COLD WEATHER PACKAGE
CONTROL,AUTO ARTICULATION-DEMO
CONVERTER, COMMUNICATION
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
DISC BRAKES, DRAWBAR, TOOL BOX
DRAIN, GRAVITY, ENGINE OIL
DRAWBAR, 9 SCARIFIRES,4 SHANKS
E-JOYSTICK THROTTLE & CONTROLS
ECO MODE, AUTO IDLE/SHUT DOWN
END BITS, WITHOUT OVERLAY
ENGINE,C9.3, 252HP, TIER 4 FINAL
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEADLINER, WASHER-WIPERS (3)
HEATER, ENGINE COOLANT, 120V
INSTRUMENT CLUSTER,CAT MESSENGER
JOYSTICK CONTROLS, BASIC
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS, HALOGEN
LINES, RIPPER, ADDITIONAL
LOW PROFILE CAB, DOME LIGHT,
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 24" X 7/8"
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO ACCUGRADE
OIL, HYDRAULIC, 10W
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
SHANKS/TEETH, RIPPER/SCARIFIER
STANDARD GLASS, AC,HEAT, DEF
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SUPPLEMENTAL STEERING,ETHER AID,
SWITCH, WORK LIGHTING
TIRES,MICHELIN 14.00R24 @ 75-2%
TOOTH, STRAIGHT
TRAVEL ALARM, 12V PWR PORT,
WIPER/WASHER, REAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering