Caterpillar C32

Caterpillar C32

Price
245,000 USD
Year
2012
Working hours
192 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C32
CategoryStationary Generator Sets
Serial NumberJSJ02247
Unit NumberEU00034
Catalog NumberCU4555144
Manufacturing Year2012
Hours192 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 245,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power1,360 hp
Output1000 kVA
Frequency60 Hz
Additional InformationBASE TANK
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationBASE TANK
Power Rating
Standby
60Hz
1000kVA / 1000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 279 9247
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone