Quick Search

CAT PALLET FORKS FOR IT COUPLER

CAT PALLET FORKS FOR IT COUPLER

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Clifton Park, NY
+1 7747376569
Show phone number
Basic information
BrandCAT PALLET FORKS FOR IT COUPLER
Milton CAT
Categoryforks
Serial NumberT220700800
Unit NumberEQ240686
Catalog Number10133532
Year2022
Hours1 h
CountryUnited States
LocationCLIFTON PARK, United States
Pricing
Price Excluding Tax4,117 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information61" CARRIAGE WITH 48" TINES
CARRIAGE PART NUMBER 6W-8832
CATERPILLAR PALLET FORKS
CLASS 3 CARRIAGE
IT INTERFACE
SOLD AS IS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering