Quick Search

CAT CC2.7-MB

CAT CC2.7-MB

CAT Certified
Year
2022
Working hours
116 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 336 294 5240
Show phone number
Basic information
BrandCAT CC2.7-MB
Carolina CAT
CategoryAsphalt pavers
Serial Number64500140
Unit NumberS23-563M
Catalog Number10081828
Year2022
Hours116 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax59,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Additional informationCANOPY • LIGHTING

CC2.7 03A UTILITY COMPACTOR
CCU [CAT CERT USED]
DRUM SCRAPER, FIXED
ENGINE SERIAL# J3C01932
ENGINE, CAT C1.7T
HOT LIST
INSTRUCTIONS, ANSI
LIGHTS, WORKING, LED
OIL, HYD, STANDARD
Online Owner's Manual
PLUG (NO GUARDS, BUMPER)
PLUG (NON SINGLE LIFT)
PRODUCT LINK, CELLULAR PL243
Protection PTH to 9/21/26 or 3000 Hour ( + CVA )
ROPS, FOLDABLE, LOCKABLE
SEAT BELT, 3"
SEAT, WITH SAFETY SWITCH
Special Offers ( 2 ) PM 2 Kits
SUPPORT, SLIDING FOR SEAT
SWITCH, BATTERY DISCONNECT
TRAVEL CONTROL, COVER
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • GoodSept 2022
gauges, operator station, console
100
  • Good
engine
100
  • No
  • Good
cooling system
300
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
tires
  • 9.5/65-15
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Rear TiresMitas95
comments, misc. repairs, general remarks
  • Overall good condition
  • 36 idle hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering