Quick Search

CAT AP1055F

CAT AP1055F

Year
2020
Working hours
2,213 h
Videos of CAT AP1055F
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka, KS
+316 943 4211
Show phone number
Basic information
BrandCAT AP1055F
Foley Equipment Company
CategoryAsphalt pavers
Serial NumberTJ501155
Unit NumberXUC0131
Catalog Number10120634
Year2020
Hours2,213 h
CountryUnited States
LocationTOPEKA, United States
Pricing
Price Excluding Tax396,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Lighting, Night PavingLighting, Night Paving
Screed, Grade ControlScreed, Grade Control
Screed, Slope ControlScreed, Slope Control
Augers, Vertically AdjustableAugers, Vertically Adjustable
Contact Grade Sensors - IncludedContact Grade Sensors - Included
Screed Type, Hydraulic - Rear ExtensionsScreed Type, Hydraulic - Rear Extensions
Sonic Grade Sensors - IncludedSonic Grade Sensors - Included
Tier 2 CompliantTier 2 Compliant
BeaconBeacon
GeneratorGenerator
Push Roller - OscillatingPush Roller - Oscillating
Screed Extensions - Height Control - PowerScreed Extensions - Height Control - Power
Screed Extensions - Slope Control - PowerScreed Extensions - Slope Control - Power
Screed Heating System - ElectricalScreed Heating System - Electrical
Screed, Extensions - HydraulicScreed, Extensions - Hydraulic
Screed, WandScreed, Wand
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN THE PRICE

ADAPTER, VIBE SCREED
AP1055F MTS ASPHALT PAVER
APRON, STR HYD FOLD, LOW ENTRY
AUGER EXTENSION PER
CYLINDER KIT, STANDARD
ENDGATE, ADJUSTABLE CRANK
ENGINE, CAT C7.1
EXT, POWER FOR MANUAL ENDGATE
EXTENSION, MAINFRAME, POWER
FILMS, ANSI
FLASHING, STR HYD FOLD LE
GUIDE, STEERING
HITCH, HYD PREP, TRACTOR
HOPPER, LOW ENTRY, LOW SIDE
HOSE, REEL WITH WAND
INSTRUCTIONS, NORTH AMERICAN
LIGHT, HAZARD
LIGHTS, WORKING
Online Owner's Manual
PAINT, STANDARD, ANSI/ISO
PANEL, POWER SUPPLY
PEDALS, DECELERATOR
PRODUCT LINK, CELLULAR PL641
PUSH ROLLER, OSCILLATING
SEAT, VINYL SUSPENSION
SENSOR, FEEDER, SONIC
STEERING, SPRING RETURN
TANK, WASHDOWN
TRACK, MTS, SMOOTH
UMBRELLA, CAT
VENTILATION SYSTEM, NO CANOPY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
800
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Good
  • Good
  • PoorNOT WORKING CORRECTLY
  • Good
  • Good
paver / screed / conveyor
1800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
900
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Drive TiresGood
Front BogiesGood
IdlersGood
RollersGood
Rubber Track / Belt - LeftGood
Rubber Track / Belt - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
final drives
100
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 4 SERVICE - 2213 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering