Metso ST3.8

Metso ST3.8

Price
293,140 USD
Year
2019
Working hours
135 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso ST3.8
Categorycrusher
Serial Number180145
Unit Number469403
Catalog NumberCU4504056
Manufacturing Year2019
Hours135 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 293,140
Tax-
Price Including Tax-
Features
Additional Information(PTO), AND MAIN CONVEYOR LIFTING
0P0800
28,500KG//1830X320X342CM
ANSI SAFETEY LABELS, ENGLISH
BELT FEEDER; TIPPING GRID
CABLE, HYDRAULIC POWER TAKE-OFF
CAT C4.4 DIESEL ENGINE; TIER 3
CONTROL TYPE; METSO METRICS
DISPLAY LANGUAGE
ENGINE; STANDARD MAIN CONVEYOR
FEEDING UNIT TYPE; 130M (5.1"_
INCLUDED; METSO BEIGE COLOR
INCOMING FREIGHT/$14,250
PLATE; TOOL KIT, INTERLOCKING
PLATFORS AND STAIRS; STANDARD
PRODUCT CONVEYOR; STANDARD
REMOTE RADIO CONTROL (434MHZ)
SCREEN DISCHARGE CHUTE AND WEAR
SPACING; ST3.8 TWO-DECK SCREEN
ST3.8 MOBILE SCREEN
STAGE IIIA EMISSION REGULATED
STANDARD BOTTOM DECK OVERSIZE,
STANDARD BOTTOM DECK UNDERSIZE
STANDARD FEEDER UNIT; HOPPER W/
SYSTEM INCLUDED; MULTIFUNCTION
THREE-SIDED SCREEN SERVICE
TIPPING GRID W/ 130MM (5") GRID
TOP DECK OVERSIZE SIDE CONVEYOR
UNDERSIZE SIDE CONVEYOR; IC UNIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone