Masaba STK 36X140

Masaba STK 36X140

Price
215,465 USD
Year
2019
Working hours
1898 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMasaba STK 36X140
Categorycrusher
Serial Number2019244
Unit NumberNC000516
Catalog NumberCU4467200
Manufacturing Year2019
Hours1898 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax215,465 USD
Tax USD
Price Including Tax USD
Details
Additional InformationAXLE JACKS- JACKS HYDRAULICALL
HYDRAULIC LANDING LEGS
.
52" DEEP ENGINEERED TRUSS
RAISE AND LOWER WITH 20HP
PUMPING UNIT. SWING AXLE- ROAD
PORTABLE TANDEM WALKING BEAM
MAIN FRAME TAIL
CONVEYOR EXTENDS TO 140'
AXLE DEPLOYMENT.
LIFT CONVEYOR TO ALLOW SWING
CHAINLESS POWER TRAVEL.
POWER TRAVEL-HYDRASHIFT,
AND RADIAL TRAVEL MODE.
5TH WHEEL HITCH,BRAKES,LIGHTS,
ROAD PORTABLE PACKAGE-INCLUDIN
AND MUD FLAPS.
MOTORS-40HP/30HP (DUAL 15HP
LEGS TO EASE LOADING/UNLOADING
LANDING LEGS- MANUAL LANDING
DRIVES-CLASS 2 HEAD END
FROM TRUCK.
TOWING EYE-FOR PIT TRANSPORT
SELF CLEANING WING TYPE PULLEY
HERRINGBONE LAGGING.
PER CU/FT OF MATERIAL AT 18�
BALANCED DRIVE)
CAPACITY-1000 TPH BASED ON 100#
AXLE WITH DUAL TIRES AND WHEELS.
DESIGNED TO BE USED IN TRANSPORT
TAIL PULLEY-HEAVY DUTY 14" DIA.
BELTING-3-PLY 3/16"X1/16"330 PIW
MOUNT WITH BACKSTOP
BELT SLPICE-VULCANIZED
H
TELESCOPING STACKER
HEAD PULLEY-HEAVY DUTY 16" DIA.
1 COAT OF 2 PART URETHANE PAINT
SURFACES.
TRANSITION IDLERS-CEMA C PPI,
FOR OPERATING ON NON-CONCRETE
TROUGHING IDLERS-CEMA C PPI
TAIL END DURING RADIAL TRAVEL.
TAIL ANCHOR PLATE-RECOMMENDED
BLACK MAIN, METSO BEIGE STINGER
ANCHOR PIVOT PLATE-MAINTAINS
TAKE UPS-SCREW TYPE
FOR WHEELER DECALS.
DRUM PULLEY WITH 3/8"
TAIL PULLEY,V-BELT,NIP GUARD
BELT SPEED-400/600 FPM
GEAR REDUCERS-DODGE TA2 SHAFT
20�SEALED 5" DIAMETER
STEEL SHOT BLASTED
ADJUSTABLE RUBBER FLASHING,
WITH TWIST TENSIONER
COPY OF MAINTENANCE & PARTS
BELT SCRAPER-MARTIN PIT VIPER
HOPPER-6' LONG HOPPER WITH
BELT VULCANIZING
ALIGNING IDLER.
REMOTE GREASE BANK
SENSOR.
RADIAL RECEIVING HOPPER AND ROCK
SWITCH GEAR,PLC,MATERIAL FLOW
SELF-ALIGNING-CEMA C, PPI, SELF
4' SPACING.
5" DIAMETER, 10' SPACING
RETURN IDLERS-CEMA C,PPI,SEALED
35� SEALED 5" DIAMETER IDLERS
LEDGE.
ON BOARD DESIGN INSTALLED IN THE
TUBULAR UNDERCARRIAGE-HYDRAULIC
36" DEEP ENGINEERED TRUSS 74'LNG
YELLOW GUARDS, EXTRA SIGN PLATES
PRICED BY KLS 11-17-20
4 WHEEL DRIVE POWER TRAVEL
Features
Additional InformationAXLE JACKS- JACKS HYDRAULICALL
HYDRAULIC LANDING LEGS
.
52" DEEP ENGINEERED TRUSS
RAISE AND LOWER WITH 20HP
PUMPING UNIT. SWING AXLE- ROAD
PORTABLE TANDEM WALKING BEAM
MAIN FRAME TAIL
CONVEYOR EXTENDS TO 140'
AXLE DEPLOYMENT.
LIFT CONVEYOR TO ALLOW SWING
CHAINLESS POWER TRAVEL.
POWER TRAVEL-HYDRASHIFT,
AND RADIAL TRAVEL MODE.
5TH WHEEL HITCH,BRAKES,LIGHTS,
ROAD PORTABLE PACKAGE-INCLUDIN
AND MUD FLAPS.
MOTORS-40HP/30HP (DUAL 15HP
LEGS TO EASE LOADING/UNLOADING
LANDING LEGS- MANUAL LANDING
DRIVES-CLASS 2 HEAD END
FROM TRUCK.
TOWING EYE-FOR PIT TRANSPORT
SELF CLEANING WING TYPE PULLEY
HERRINGBONE LAGGING.
PER CU/FT OF MATERIAL AT 18�
BALANCED DRIVE)
CAPACITY-1000 TPH BASED ON 100#
AXLE WITH DUAL TIRES AND WHEELS.
DESIGNED TO BE USED IN TRANSPORT
TAIL PULLEY-HEAVY DUTY 14" DIA.
BELTING-3-PLY 3/16"X1/16"330 PIW
MOUNT WITH BACKSTOP
BELT SLPICE-VULCANIZED
H
TELESCOPING STACKER
HEAD PULLEY-HEAVY DUTY 16" DIA.
1 COAT OF 2 PART URETHANE PAINT
SURFACES.
TRANSITION IDLERS-CEMA C PPI,
FOR OPERATING ON NON-CONCRETE
TROUGHING IDLERS-CEMA C PPI
TAIL END DURING RADIAL TRAVEL.
TAIL ANCHOR PLATE-RECOMMENDED
BLACK MAIN, METSO BEIGE STINGER
ANCHOR PIVOT PLATE-MAINTAINS
TAKE UPS-SCREW TYPE
FOR WHEELER DECALS.
DRUM PULLEY WITH 3/8"
TAIL PULLEY,V-BELT,NIP GUARD
BELT SPEED-400/600 FPM
GEAR REDUCERS-DODGE TA2 SHAFT
20�SEALED 5" DIAMETER
STEEL SHOT BLASTED
ADJUSTABLE RUBBER FLASHING,
WITH TWIST TENSIONER
COPY OF MAINTENANCE & PARTS
BELT SCRAPER-MARTIN PIT VIPER
HOPPER-6' LONG HOPPER WITH
BELT VULCANIZING
ALIGNING IDLER.
REMOTE GREASE BANK
SENSOR.
RADIAL RECEIVING HOPPER AND ROCK
SWITCH GEAR,PLC,MATERIAL FLOW
SELF-ALIGNING-CEMA C, PPI, SELF
4' SPACING.
5" DIAMETER, 10' SPACING
RETURN IDLERS-CEMA C,PPI,SEALED
35� SEALED 5" DIAMETER IDLERS
LEDGE.
ON BOARD DESIGN INSTALLED IN THE
TUBULAR UNDERCARRIAGE-HYDRAULIC
36" DEEP ENGINEERED TRUSS 74'LNG
YELLOW GUARDS, EXTRA SIGN PLATES
PRICED BY KLS 11-17-20
4 WHEEL DRIVE POWER TRAVEL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone