2006 John Deere & CO. 310SG For Sale - 26,645 USD | Cat Used
Quick Search

John Deere & CO. 310SG

John Deere & CO. 310SG

Year
2006
Working hours
4,168 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
Cambridge, ON
+1 800 268 1965
Show phone number
Basic information
BrandJohn Deere & CO. 310SG
Toromont Cat – Concord
Categorybackhoe loader
Serial NumberT0310SG957542
Unit NumberMT35444A
Catalog Number10161638
Year2006
Hours4,168 h
CountryCanada
LocationCAMBRIDGE, Canada
Pricing
Price Excluding Tax26,645 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Controls, JoystickControls, Joystick
Air ConditionerAir Conditioner
LightingLighting
ROPS - EnclosedROPS - Enclosed
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Bucket - FrontBucket - Front
Auto ShiftAuto Shift
Rear CouplerRear Coupler
Controls, LeverControls, Lever
Front CouplerFront Coupler
Stick - StandardStick - Standard
Front Auxiliary Hydraulics - 2 ValveFront Auxiliary Hydraulics - 2 Valve
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
670
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
safety items
300
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
400
  • Good
  • Good
  • Good
  • Good
engine
200
  • Good
  • Good
cooling system
100
  • Good
electrical, starting and charging system
200
  • Good
  • Good
transmission
200
  • Yes
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
520
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
front bucket
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
220
  • Yes
  • Good
  • Fair
  • Good
  • Fair
axles / final drives
300
  • Good
  • Good
  • Good
tires
  • Rear 30%. Fronts 70%
general condition
120
  • Yes
  • Yes
  • No
  • Fair
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering