Quick Search

Caterpillar 432F2

Caterpillar 432F2

Benefits Dealer Certified
Year
2018
Working hours
5,172 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR SP. Z O.O.
Białystok
+48 122100122
Show phone number
Basic information
BrandCaterpillar 432F2
Categorybackhoe loader
Serial NumberHWP01753
Catalog Number10018131
Year2018
Hours5,172 h
CountryPoland
LocationBiałystok, Poland
Pricing
Price Excluding Tax87,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ALL WHEEL DRIVEALL WHEEL DRIVE
RIDE CONTROLRIDE CONTROL
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional informationCOUNTER WEIGHT
REAR COUPLER
OPONY PRZÓD: ALIANCE, 75% DOBRE, ROZMIAR 340/80-20IND
OPONY TYŁ: MICHELIN 15% DOBRE, ROZMIAR 180/80-26IND
Customer Value Agreement (CVA) CVA Parts Kit na 2000mtg
Protection Gwarancja 12 miesięcy na zespół napędowy i hydraulikę
Operator's Manual
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement CVA Parts Kit na 2000mtg
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering