Caterpillar 420F 4EO P

Caterpillar 420F 4EO P

Price
72,128 USD
Year
2015
Working hours
1398 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4EO P
Categorybackhoe loader
Serial NumberSKR04690
Unit NumberE125719
Catalog NumberCU2254456
Manufacturing Year2015
Hours1398 h
CountryUnited States
LocationKingman, AZ
Pricing
Price Excluding Tax$ 72,128
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationSTICK: EXTENDED
PRODUCT LINK: INQUIRE FOR OPTIONS ON
DRIVE: 4WD
ROPS: OPEN
AUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.4 CYD GP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone