Caterpillar 420F 4EO

Caterpillar 420F 4EO

Price
64,860 USD
Year
2014
Working hours
1845 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4EO
Categorybackhoe loader
Serial NumberSKR02869
Unit NumberE121911
Catalog NumberCU2253147
Manufacturing Year2014
Hours1845 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$ 64,860
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationPRODUCT LINK: INCLUDES
DRIVE: 4WD
STICK: EXTENDED
ROPS: OPEN
BUCKET-FRONT/SIZE AND TYPE: 1.4 CYD GP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone