Caterpillar 420F2IT

Caterpillar 420F2IT

Price
105,500 USD
Year
2016
Working hours
1177 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD00791
Unit NumberEQ121224
Catalog NumberCU4393712
Manufacturing Year2016
Hours1177 h
CountryUnited States
LocationBinghamton, NY
Pricing
Price Excluding Tax$ 105,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
RIDE CONTROLRIDE CONTROL
Additional Information420F2 BHL IT, TIER 4, HRC
AIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 6FCN/8BNK, IT
PT, 4WD/2WS, AUTOSHIFT, LTC
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, FS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone