Quick Search

CAT 988K

CAT 988K

CAT Certified
Year
2019
Working hours
4,486 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
West Columbia, SC
+1 8034658080
Show phone number
Basic information
BrandCAT 988K
Blanchard Machinery Co.
CategoryWheel Loaders
Serial NumberTWX01795
Unit NumberM25838
Catalog Number10074126
Year2019
Hours4,486 h
CountryUnited States
LocationWEST COLUMBIA, United States
Pricing
Price Excluding Tax755,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
3RD VALVE3RD VALVE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
EROPSEROPS
FORKSFORKS
RIDE CONTROLRIDE CONTROL
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AM FM CD RADIOAM FM CD RADIO
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
AUTO LUBEAUTO LUBE
AUTO SHIFTAUTO SHIFT
COUNTERWEIGHTCOUNTERWEIGHT
Additional informationINCLUDES FORKS

CAMERA, REAR VISION
MIRRORS, HEATED
OIL CHANGE SYSTEM, HIGH SPEED
Protection 12mo/1000hr POWERTRAIN & HYDRAULICS (EPP)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1530
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Goodmachine has fire suppression system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2100
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 95%
  • 95%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • Nocoolant reservoir dry
  • No
  • No
  • No
  • No
  • no warning lights
  • no color
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1100
  • Yes
  • No
  • 3RD FOR/ REV
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
100
  • No attachment on machine.
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 80%
  • BRIDGESTONE
  • 35- 65R 33
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering