Caterpillar 980M AG

Caterpillar 980M AG

Price
621,824 USD
Year
2019
Working hours
1710 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M AG
CategoryWheel Loaders
Serial NumberXDJ00446
Unit NumberM461108
Catalog NumberCU4534319
Manufacturing Year2019
Hours1710 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 621,824
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationAIR INLET STANDARD, RAIN CAP
ANSI FILMS
ANTIFREEZE, -34C (-29F)
AXLE OIL COOLER
AXLES, OPEN/OPEN, ED, AOC
BKTA GP ST 137" 7.75 YD3 PO
CAB TRIM, STANDARD (LHD)
CAB, STANDARD
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
CPM PAYLOAD & AUTODIG READY
ECOLOGY DRAINS
ELECTRICAL & HYDRAULIC INSTL
EPA TIER 4 FINAL COMPLIANT
FAN, STANDARD
FENDERS, BASIC +
FILTER CAB AIR
FILTRATION, STANDARD
FUEL TANK, FAST FILL (ANSI)
GUARD, CRANKCASE
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/HL
NO QUICK COUPLER READY
OPEN FRONT DIFFERENTIAL
OPEN REAR DIFFERENTIAL
PLATFORM
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/USB/MP3 BLTOOTH
RADIO, CB (READY)
REGIONAL PACKAGE, AM-N
SEAT BELT, 3" W/INDICATOR
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TIRES, 29.5R25 BS VJT * L3 5PC
TRANSMISSION, STANDARD
W/BOCE & CORNER GUARDS
WINDOWS, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone