Caterpillar 980M PAY

Caterpillar 980M PAY

Price
399,832 USD
Year
2017
Working hours
3801 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M PAY
CategoryWheel Loaders
Serial NumberKRS02774
Unit NumberE137326
Catalog NumberCU2569762
Manufacturing Year2017
Hours3801 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 399,832
Tax-
Price Including Tax-
Features
Accessories
BUCKETBUCKET
Additional InformationPRODUCT LINK: INCLUDES
ROPS: ENCLOSED
AIR CONDITIONING
BUCKET SIZE: 7.75 CYD
ENGINE TIER RATING: T4F
HEATER
TIRE SIZE: 29.5R25
WEIGHT SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone