Quick Search

Caterpillar 966M

Caterpillar 966M

CAT Certified
Year
2016
Working hours
9,531 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CGT - COMPAGNIA GENERALE TRATTORI
Rubano
+39 0292364357
Show phone number
Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberDYC01276
Unit NumberMU00624857
Catalog Number4911723
Year2016
Hours9,531 h
CountryItaly
LocationRubano, Italy
Pricing
Price Excluding Tax157,151 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationMachine type Standard - GP;Steering type Command steering;Differential Type Controlled Slippage;Transmission type Automatic;Ride Control;Bucket Standard 4,2 MC/ 3200 mm Get Teeth;Tyres type Standard;General Tyres Residual 30 26.5 R 25 Michelin;Rops Close;Air Conditioning system;Auto Lube system;Weight Scale;Product Link;CE Mark;CE Certificate;Use and maintenance manual;Registration book & Licence plate undefined

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering