Caterpillar 908M

Caterpillar 908M

Price
77,000 USD
Year
2016
Working hours
1778 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 908M
CategoryWheel Loaders
Serial NumberH8800652
Unit Number464502
Catalog NumberCU4420525
Manufacturing Year2016
Hours1778 h
CountryUnited States
LocationSilverthorne, CO
Pricing
Price Excluding Tax$ 77,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information& SEAT) SLIDING WINDOWS
(TWO ARM RESTS,HEAD REST,
(WIRING,SPEAKERS,AERIAL &
1722/ 12/26/18
2016 CATERPILLAR 908M LOADER
908M WHEEL LOADER S3B CERT
ADJ. STEERING COLUMN,HEATED
AIR CONDITIONER, AND HEATER
ALARM, BACK UP
AS IS AS RECEIVED
BUCKET - GP 1.4 YD3
CAB, DELUXE, SINGLE BRAKE
CARRIAGE, 55", CLASS III
CPLR, VERT, STD FLO, PILOT,
ENGINE, 55KW, C3.3B, T4F,
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, LOAD/ROAD
FORK, PALLET, 48" CLASS III
GRILLS)LOCKABLE STORAGE BOX
HARNESS, WIRING, WT,
INCLUDES:CLOTH AIR SUSP SEAT
JOYSTICK,E/H,TANDEM VALVE
LIGHT,SUN VISOR,RADIO READY
LIGHTS, CAB, WORKING (FOUR)
LIGHTS, ROADING RH DRIVE DIP
LUMBAR SUPPORT,HEATED BACK
PRECLEANER
REAR WINDOW,COAT HOOK, CABIN
SEAT BELT, RETRACTABLE 3"
SECURITY SYSTEM, NONE
SOUND SUPPRESSION, STANDARD
TIRES, 400/70 R20, MX, XMCL
TRANS 22 MPH DIFF LOCK PILOT
VALVE, DRAIN, ECO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorAug 15
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • PoorCab lights not working on top of cabwires broken and light broken
  • Good
  • Good
  • Good
  • Good
  • No
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • All gears
hydraulics
  • GoodRide control
  • Good
  • PoorNot working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • 80”
  • 80”
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Unit in operating condition
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
tires
  • No
  • 400/70R20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin3270NoNoNo
Left RearMichelin3270NoNoNo
Right FrontMichelin3270NoNoNo
Right RearMichelin3270NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone