Quick Search

CAT 963K

CAT 963K

Year
2019
Working hours
2,561 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CGT - COMPAGNIA GENERALE TRATTORI
Carugate
+39 0292364357
Show phone number
Basic information
BrandCAT 963K
CGT - Compagnia Generale Trattori SpA
Categorytrack loaders
Serial NumberLBL01049
Unit NumberMU00699706
Catalog Number10138836
Year2019
Hours2,561 h
CountryItaly
LocationCarugate, Italy
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationMachine type Standard - GP;Rops Close;Bucket Standard . Get Get 1;Plant features;Ripper;General Truck Residual 30%;Air Conditioning system;Auto lube system;CE Mark;CE Certificate;Greasing system present but not working, to be checked/fixed;EPA Family Number: JPKXL07.0BN1

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering