2020 CAT 953K For Sale - 249,932 USD | Cat Used
Quick Search

CAT 953K

CAT 953K

Year
2020
Working hours
1,133 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CGT - COMPAGNIA GENERALE TRATTORI
+39 0292364357
Show phone number
Basic information
BrandCAT 953K
CGT - Compagnia Generale Trattori SpA
Categorytrack loaders
Serial NumberLJT00641
Unit NumberMM00501610
Catalog Number10157323
Year2020
Hours1,133 h
CountryItaly
LocationItaly
Pricing
Price Excluding Tax249,932 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationMachine type Standard - GP;Rops Close;Bucket Standard -;General Truck Residual 50%;Air Conditioning system;Product Link; 15692 Kg;;CE Mark;CE Certificate;EPA Tag;Use and maintenance manual

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering