Quick Search

CAT TL642D

CAT TL642D

Year
2019
Working hours
2,646 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT TL642D
Quinn Company
Categorytelehandler
Serial NumberML801199
Unit NumberCCU001011
Catalog Number10082935
Year2019
Hours2,646 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax81,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RENTAL/RPO RETURNRENTAL/RPO RETURN
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
COUPLER, QUICKCOUPLER, QUICK
OROPSOROPS
FORKS, PALLETFORKS, PALLET
NO STABILIZERNO STABILIZER
CARRIAGE, WIDE FIXEDCARRIAGE, WIDE FIXED
Additional informationALARM, BACK-UP, STANDARD
BELT, SEAT, 3"
CANOPY, OPEN
CARRIAGE, STANDARD 60"
CLIMATE PK, STD, DUAL BATTERY
COUPLER, MANUAL, IT
FENDER, CANOPY, SINGLE
FORK, PALLET 2.36" X 4" X 48"
FRAME, STABILIZER, NONE
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS,ROADING,RH,N/STABILIZER
LOADCHART (AM-N), STANDARD
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-N
PRODUCT LINK, CELLULAR PL641
RIDE CONTROL, NONE
ROOF CAP
TIRES, 13.00-24, CAT, G2
TL642 NORTH AMERICAN ORDER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • GOOD - CLEANING
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSIDE PANEL WITH DENT
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good08/20223
gauges, operator station, console
800
  • Yes
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • 100%
  • 100%
  • GOOD EPA 2018 TEIR 4 FINAL
  • OK
  • CLEAR
  • GoodNEW
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • GoodSTALL 2000 RPM
  • Good
  • Good
  • Good
  • Good
steering
600
  • 3 MODE OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET
hydraulics
800
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 42
  • SHIM IN REAR BOOM
  • Good
  • Good
  • Good
final drives
200
  • GOOD
  • Good
  • Good
tires
  • 13.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTATAN32100NoNoNo
Left RearTITAN32100NoNoNo
Right FrontEBT32100NoNoNo
Right RearTITAN32100NoNoNo
comments, misc. repairs, general remarks
  • PM 2 @ 2640 W/ HYD FLUID
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering