Caterpillar D8T WASTE

Caterpillar D8T WASTE

Price
325,000 USD
Year
2013
Working hours
10100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T WASTE
CategoryDozers
Serial NumberMLN01819
Unit Number590860
Catalog NumberCU4475808
Manufacturing Year2013
Hours10100 h
CountryUnited States
LocationPrinceton, WV
Pricing
Price Excluding Tax$ 325,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ENGINEENGINE
Additional Information**

8 RIPPER,SS W/ PULLER & STRIKE
BATTERIES, HEAVY DUTY
ENGINE COOLANT, STD (-37C)
GUARD, FUEL TANK
HYDRAULICS, RIPPER
INSTRUCTIONS, DOMESTIC
LANE 3 ORDER
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, TURBINE W/SCREEN
PRODUCT LINK, CELLULAR PL522
SEAT, CLOTH, AIR SUSPENSION
STRIKER BARS, FRONT
VISIBILITY AR, SINGLE CAMERA
WASTE HANDLING ARRANGEMENT
8 SU/U DOZER, SNGL TILT GUARD
FAN, SINGLE TILT, REVERSING
GUARD, FAN DEBRIS
NO CARRIER ROLLERS
OIL DRAIN, STANDARD
RADIATOR, 6.35 FPI, DEBRIS
LIGHTS, PREMIUM
OPERATORS AR, QUICK OPENING
BRAKES, BASIC
CONTROL, BASIC, SINGLE TILT
CYLINDERS, LIFT, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
LANGUAGE, ADVISOR, 1
SERVICE PACKAGE
TOOTH, SINGLE SHANK
HEATER, ENGINE COOLANT (120V)
PAINT, BLADE
TRACK, 610MM / 24" ES,TRAP PPR
ALTERNATOR, 150AMP, DUCTED
BLADE, 8SU
BOTTOM GUARDS,SEALED & POWERED
FRAME, POWERED BOTTOM GRD
CAB, ENHANCED DUAL PANE GLASS
ENGINE, THERMAL SHIELD
FINAL DRIVE, STANDARD, GUARDED
UNDERCARRIAGE, PPR, GUARDED
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone