Caterpillar D6TLGPVA

Caterpillar D6TLGPVA

Price
174,000 USD
Year
2015
Working hours
7585 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGPVA
CategoryDozers
Serial NumberRAD00522
Unit NumberD5860
Catalog NumberCU4542721
Manufacturing Year2015
Hours7585 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$ 174,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
HYD CONTROLHYD CONTROL
DIFF STEERDIFF STEER
STEER, LEVERSTEER, LEVER
Additional InformationINSPECTED

ACCUGRADE READY
AIR SUSPENSION SEAT
LGP
ARO READY
HD UNDERCARRIAGE W/31" SHOES
VAIL RIPPER
VPAT DOZER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • NoWILL BE CLEANED
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodJULY 2018
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNION-CAT WINDOW TINTING
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • GoodAM/FM/CD
  • Good
  • Good
  • Good
  • Good
engine
  • YesNORMAL
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • NORMAL
  • Good
  • GoodTOPPED OFF 11/2019
  • Good
  • Good
  • Good
  • Good
  • GoodOIL CHANGED @ 7234 HOURS
  • Good
  • Good
cooling system
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • GoodHYDRAULIC DRIVE AND REVERSIBLE
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • No
  • Good
  • GoodNEWER BATTERIES
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFILTER CHANGED @ 7234 HOURS
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • GoodFILTER CHANGED @ 7234 HOURS
  • Good
  • Good
  • FairMINOR PLAY
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • GoodSHIMS REMOVED 11/2019
  • Good
  • Good
  • GoodSHIMS REMOVED 11/2019
  • FairBEARINGS LOOSE
  • FairLOOSE
  • FairSOME PLAY
final drives
  • Yes
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEAPPOX: 50%
Link / Brand / Part NumberCAT HEAVY DUTY 3788242
Track Shoes Width / Type31"
Guiding Guard - LeftGood
Guiding Guard - RightGood
Carrier Rollers Front198 MM199 MM1010
Idlers Front30 MM26 MM4816
Idlers Rear31 MM30 MM5248
Links128 MM128 MM3232
Pins & Bushings (External)70 MM70 MM5050
Segments216 MM216 MM4949
Track Roller 120 MM18 MM2516
Track Roller 223 MM22 MM4236
Track Roller 425 MM22 MM5236
Track Roller 522 MM23 MM3642
Track Roller 725 MM23 MM5236
Track Roller 821 MM19 MM3220
Track Shoe Grouser Height56 MM57 MM3530
emissions
  • No
  • 90%
  • Good
  • GoodDPF FILTER REMOVED AND CLEANED 8/2018
ripper / grapple / winch
  • No
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone