1987 Komatsu D68 For Sale - 19,901 USD | Cat Used
Quick Search

Komatsu D68

Komatsu D68

Year
1987
Working hours
6,988 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandKomatsu D68
Michigan CAT
CategoryCrawler dozers
Serial Number45724
Unit Number45724-B
Catalog Number10139887
Year1987
Hours6,988 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax19,901 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine EnclosuresEngine Enclosures
Hand and Foot ControlHand and Foot Control
Blade Type - SBlade Type - S
DrawbarDrawbar
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
ROPS - OpenROPS - Open
Steering Type - LeverSteering Type - Lever
Additional informationCONDITION HOURS AND ATTACHMENT SUBJECT TO CHANGE
KOMATSU- OROPS, LEVER STR, DRAWABR, S BLD, 37.5" PADS
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1030
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTop of right side panel pushed inward
  • FairFront right platform step bent
  • Good
  • Good
  • FairMachine body has been painted, roller frames and push arms rusty
  • GoodStraight
  • Good
  • Good
safety items
200
  • No
  • No
  • No
  • No
  • No
  • GoodWorking
  • Good
gauges, operator station, console
531
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • FairTransmission temperature gauge not working
  • GoodWorking shows 6984hr
  • GoodHas some play in controls
  • PoorAlternator and oil pressure indicators not working
  • FairSeat cushion covering weathered, torn
  • FairHas play in transmission controls (hard to get into 3rd)
engine
700
  • NoSlight
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Powered by Komatsu 6- cylinder diesel
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
610
  • No
  • No
  • No
  • Yes
  • GoodGreen clean
  • FairBelt weathered
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
220
  • No
  • No
  • FairAltemator loose at mounting
  • FairWas dead had to jumpstart
  • Good
  • Good
transmission
302
  • YesPan under transmission wet.
  • Yes
  • Yes
  • PoorHas play in directional controls (hard to get into 3rd)
  • GoodShifted in all speeds spins tracks in a pile in 1st gear
  • PoorNot working
  • Good
  • Good
steering
210
  • Good
  • FairLevers do not fully retreat have to push lever in
  • GoodSteers good
brake
002
  • Service amd parking brake not working
  • Poor
  • Poor
hydraulics
700
  • Good
  • Good
  • Good
  • GoodBoth dry
  • GoodHydraulic functions operated good
  • Good
  • Good
blade
150
  • 13ft wide straight blade
  • FairHas been welded in areas
  • FairWorn ready for flip
  • FairShows wear and denting
  • FairTilt arm and tilt cylinder pins and bushings show aprox 3/8in play, corner stablizer support mounting pins amd bushings worn out
  • Good
  • FairLift cylinder and push arm trunnions show approx. 1/4 in play
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEaprox 80%
Link / Brand / Part NumberTrack aftermarket chains
Notes - UNDERCARRIAGE 244-link track
SegmentsIn good condition, right side missing retaining bolt, has replacement bolts in areas
Track Shoes Width / Type37.5in wide
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front21mm21mm
Links116mm116mm
Pins & Bushings (External)69mm69.5
Track Roller 6207mm207mm
Track Shoe Grouser Height70mm70mm
final drives
200
  • Good
  • Good
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering