2013 Komatsu D275AX-5EO For Sale - 159,900 USD | Cat Used
Quick Search

Komatsu D275AX-5EO

Komatsu D275AX-5EO

Year
2013
Working hours
13,565 h
Videos of Komatsu D275AX-5EO
Videos of Komatsu D275AX-5EO
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandKomatsu D275AX-5EO
Tractor & Equipment Co.
CategoryCrawler dozers
Serial NumberV2040049
Unit Number23G1074
Catalog Number10096134
Year2013
Hours13,565 h
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax159,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
WinchWinch
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1250
  • No
  • Fairhinges worn- rusty
  • Goodnormal wear
  • Good
  • Good
  • Fairnormal dings
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairnormal wear and rock chips
  • Good
  • Good
  • GoodRear guard screen
  • Fairminor dings
  • Fairnormal wear
  • Good
safety items
200
  • Yes
  • Good
  • Good
gauges, operator station, console
830
  • Above average interior condition- non smoker cab.
  • Good
  • Good
  • Fairnormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairnormal wear
  • Fairnormal wear
engine
520
  • Yes
  • Yes
  • No
  • Nowet upper valve cover seal
  • Komatsu 15.2 Litre model 6D140E
  • Good
  • Good
  • Fairminor seep at turbo- see photos
  • FairWet injector line
  • Good
  • Goodcold starts well- normal power
  • Good
cooling system
420
  • Fairnormal wear
  • Good
  • Fairnormal wear
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • GoodAux lighting
transmission
500
  • No
  • Good
  • Good
  • GoodShifts well
  • Good
  • Good
steering
300
  • Good
  • GoodSteers well
  • Good
brake
200
  • Good
  • Good
hydraulics
420
  • Fairnormal wear- one wet line in winch area
  • FairLeft blade lift seal wet- see photos
  • Good
  • Good
  • Good
  • GoodDual Tilt
blade
130
  • FairSee photos- thin in areas- RF has recent weld repair. Right side edge worn.
  • Fairnormal wear
  • Good
  • Fairnormal wear
ripper / grapple / winch
710
  • YesSee photos- fully functional with good condition full reel of cable.
  • Good
  • Good
  • Good
  • Good
  • FairLower end supply line seep
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 250MM single grouser pads. Left front bottom roller oily. 30 inch pads. Right track adjustment due. Carrier rollers fair.
Track Frame - LeftFairnormal wear
Track Frame - RightFairnormal wear
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Dual Tilt S/U blade. Hyd winch.
  • Billings main store 5-7-24 at 13,567 hours. Operation video available upon request.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering