2012 CAT D6T For Sale - 238,000 USD | Cat Used
Quick Search

CAT D6T

CAT D6T

Year
2012
Working hours
6,049 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT D6T
WYOMING MACHINERY
CategoryCrawler dozers
Serial NumberDTD01093
Unit NumberDTD1093
Catalog Number4839464
Year2012
Hours6,049 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax238,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SWEEPSSWEEPS
Additional information1221

6 RIPPER, MULTI-SHANK
ACCUGRADE READY, CAB, VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
CAB
CONTROL, RIPPER, FOR GUARD
COVER, CONSOLE, RIPPER
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, AUTO REVERSING
FINAL DRIVE, XL VPAT
FINAL DRIVE, XL, CLAMSHELL
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, HEAVY DUTY, VPAT
OIL DRAIN, BASIC
Online Owner's Manual
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SCREEN, REAR
STARTER, HEAVY DUTY
SWITCH, DISCONNECT
TOWING DEVICE, PULL-HOOK
TRACK, 560MM / 22" ES HD
UNDERCARRIAGE, HD
VPAT XL BULLDOZER COMPLETE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering