Quick Search

Caterpillar D5-17 XL

Caterpillar D5-17 XL

Year
2022
Working hours
914 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Ogden, UT
Basic information
BrandCaterpillar D5-17 XL
CategoryCrawler dozers
Serial NumberZDA01118
Unit NumberAA009431
Catalog Number10017017
Year2022
Hours914 h
CountryUnited States
LocationOgden, United States
Pricing
Price Excluding Tax366,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationAIR CLEANER, STANDARD
AIR CONDITIONING, QUICK DISC
AIR FILTER, CAB
ANTIFREEZE WINDSHIELD WASHER
ARO W/ASSIST
BLADE, VPAT
BULLDOZER PACKAGE, VPAT
CAB, PREMIUM
COLD WEATHER, 110V, PACKAGE
CONFIGURATION 17B, VPAT, HRC
DOZER CTL, ARO/GRADE, VPAT
ENGINE COOLANT, -35F
FAN, STANDARD
FINAL DRIVE, 74"
FLOOR, CAB, PREMIUM
FUEL ANTIFREEZE, -25C (-13F)
FUEL TANK, BASIC
GRAB HANDLES, VPAT
GUARD GUIDING, CENTER, HDXL
GUARD, BOTTOM, VPAT
HYDRAULIC OIL, STANDARD
JOYSTICK, ARO/GRADE, VPAT
LANE 3 ORDER
LIGHTS, 6, LED, VPAT
LUBRICANT, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PREMIUM CORP RADIO (12V)
PRICED 09/05/23 DA (EARTHWORKS)
PROD LINK, PLE683/PLE783 RADIO
PROTECTION, CYLINDER ROD
RADIATOR, STANDARD HRC
REAR CAMERA
REGIONAL PACKAGE, USA
RIPPER CONTROL PACKAGE
RIPPER PKG, STRAIGHT TEETH
ROLL ON-ROLL OFF
SEAT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
STANDARD DUTY PACKAGE
TRACK, 24", ES, HDXL
UC, HDXL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering