Quick Search

CAT D6N LGP PL

CAT D6N LGP PL

CAT Certified
Year
2014
Working hours
2,804 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT D6N LGP PL
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberPBA02135
Unit Number433674
Catalog Number2157528
Year2014
Hours2,804 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax305,950 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional information2137 GD 3/4/22
AIR CLEANER, STANDARD
BATTERY, STANDARD, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER 6VPAT, LGP
BULLDOZER, VPAT LGP, STD PKG
C6.6 ENGINE
CAB (STD)
CATERPILLAR PRODUCT LINK 321
CONTROL, DUAL, CAB
COVER
DEMAND FAN STANDARD
DOORS, ENGINE, STANDARD
DUAL CONTROL PACKAGE
ENCLOSURE (STD)
FENDERS (STD)
FINAL DRIVE (STD)
GRID, SANDBLAST
GRILL, FRONT LOUVERED, STD
GUARD GUIDING CENTER, HD
GUARD, CRANKCASE, STANDARD
GUARD, FRONT LINES, XL, LGP
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
HYDRAULICS, 4 VALVE, 6VPAT
MAINTENANCE PACKAGE
NO ARO INSTALLATION, VPAT
OIL, CHANGE SYSTEM, HIGH SPD
Online Owner's Manual
PRICE UPDATE 2/03/23 VIA U1C2700
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
SAFETY HANDLE, NO SWEEPS
SEAT, HEATED
STANDARD PACKAGE, LGP
TANK, FUEL, FAST FILL READY
TRACK, 24" ES 46 SECTION
UNDERCARRIAGE, HEAVY DUTY, LGP
VANGUARD SIDEBOOM C/W 18
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Good
  • Good
gauges, operator station, console
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
400
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • No
  • Good
steering
100
  • Good
hydraulics
100
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering