Quick Search

CAT D6N LGP

CAT D6N LGP

Year
2018
Working hours
4,653 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON TRACTOR CO
San Leandro, CA
+1 8448259200
Show phone number
Basic information
BrandCAT D6N LGP
Peterson Tractor Co.
CategoryCrawler dozers
Serial NumberMG501555
Unit NumberUM08898
Catalog Number10082594
Year2018
Hours4,653 h
CountryUnited States
LocationSan Leandro, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
DrawbarDrawbar
Additional informationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BATTERY, STANDARD, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CAB STANDARD PACKAGE
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
EIN # DH9L58 
GUARD, GUIDING, ES, FULL, HD
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 3 ORDER
LIGHTS
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK-DISMOUNTED OR N.I. BLADE
PRODUCT LINK, CELLULAR PLE641
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
STANDARD PACKAGE, LGP
TANK FUEL, FF & REFILL READY
TRACK, 33" ES LGP HD
UC, LGP, HEAVY DUTY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering