Quick Search

Verachtert CW30S H M318D

Verachtert CW30S H M318D

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
+49 7031640520
Show phone number
Basic information
BrandVerachtert CW30S H M318D
CategoryQuick Connectors
Serial NumberDEJ01083
Unit NumberDEJ01083
Catalog Number10042748
Year2006
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding Tax1,813 USD
Tax (19%)345 USD
Price Including Tax2,158 USD
Details
Additional informationBORE PIN 1: 80 MM
BORE PIN 2: 80 MM
WIDTH STICK: 311 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering