Caterpillar D6NXLP

Caterpillar D6NXLP

Price
206,081 USD
Year
2016
Working hours
2408 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NXLP
CategoryDozers
Serial NumberGB600421
Unit NumberGB600421
Catalog NumberCU4475259
Manufacturing Year2016
Hours2408 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding Tax$ 206,081
Tax (19%)$ 39,155
Price Including Tax$ 245,236
Features
Additional InformationUNDERCARRIAGE IDLERS FRONT: 60 %
OPERATING WEIGHT: 17 T
UNDERCARRIAGE SPROCKETS: 100 %
ENGINEPOWER: 152 HP
UNDERCARRIAGE TRACK BUSHINGS: 100 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE IDLERS BACK: 60 %
UNDERCARRIAGE TRACK LINKS: 100 %
BLADE WIDE: 3250 MM
TRACK SHOES (PADS) CONDITION: 95 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
BLADE CONDITION: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Reinhold Pauli
Germany
Telephone:+49 7663 9311 29
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone