Caterpillar D6K2XL

Caterpillar D6K2XL

Price
127,948 USD
Year
2016
Working hours
5007 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2XL
CategoryDozers
Serial NumberWMR01107
Unit NumberMT24545A
Catalog NumberCU4590528
Manufacturing Year2016
Hours5007 h
CountryCanada
LocationLondon, ON
Pricing
Price Excluding Tax$ 127,948
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
STABLE BLADE CONTROLSTABLE BLADE CONTROL
Additional InformationACCUGRADE READY
AIR SUSPENSION SEAT
BLADE SHAKE
BLUETOOTH RADIO
XL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
STABLE BLADE CONTROLSTABLE BLADE CONTROL
Additional InformationACCUGRADE READY
AIR SUSPENSION SEAT
BLADE SHAKE
BLUETOOTH RADIO
XL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
  • ripper / grapple / winch
general appearance
  • No
  • Yes
  • Excellent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Excellent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Runs excellent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Very good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Joystick steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Very good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • PAT six way blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Very Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE35 to 40%
Bottom RollersCat
Cannon / Track AdjusterGood
Carrier RollersCat
Idlers / TypeSalt
Link / Brand / Part NumberCat
Notes - UNDERCARRIAGEGood for hours
Notes - UNDERCARRIAGE 1Some life remaining
Pins & Bushings (External)35 to 40 %
Pins & Bushings (Internal)35 to 40%
Pivot ShaftGood
SegmentsGood
Track Shoes Width / Type22 inch
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front6565
Carrier Rollers Rear6565
Idlers Front6060
Idlers Rear6565
Links6565
Pins & Bushings (External)6565
Pins & Bushings (Internal)6565
Segments6565
Track Roller 16565
Track Roller 26565
Track Roller 36565
Track Roller 46565
Track Roller 56565
Track Roller 66565
Track Roller 76565
Track Shoe Grouser Height5050
comments, misc. repairs, general remarks
  • Machine runs excellent
emissions
  • No
  • Good
  • Good
  • Good
ripper / grapple / winch
  • None
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Toromont CAT Used Equipment
Canada
Telephone:+1 800 268 1965
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone