Caterpillar D5K2 XL AR

Caterpillar D5K2 XL AR

Price
149,705 USD
Year
2018
Working hours
1482 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2 XL AR
CategoryDozers
Serial NumberKW205305
Unit NumberLKE04195
Catalog NumberCU4525456
Manufacturing Year2018
Hours1482 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$ 149,705
Tax-
Price Including Tax-
Features
Additional InformationGUARD, TRACK ROLLER, FULL,SALT
RIPPER 24411962
PRODUCT LINK, CELLULAR PL641
ENGINE,EPA 4F,EU IV,JAPAN 2014
UNDERCARRIAGE, SALT
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
TRACK, 20", MS, SALT
LIGHTS, 4
LANE 3 ORDER
INSTRUCTIONS, ANSI
GUARD,BELLY,HD XL
HYDRAULICS, 4 VALVE, PUMP STD
GRILL, RADIATOR, STANDARD
COUNTERWEIGHT, FRONT
RADIO PREMIUM
GUARD GP, REAR OMISSION
SERIALIZED TECHNICAL MEDIA KIT
CAB, ROPS, HEATER & A/C
SOUND SUPPRESSION, OMISSION
SEAT CLOTH
CONTROL, SLOPE ASSIST, ARO
STARTING AID, ETHER
HEATER, ENGINE COOLANT (120V)
PRICED 09/10/19 MJR **EARTHWORKS READY**
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone