2012 Atlas Copco XATS900E 400V 50HZ For Sale - 56,249 USD | Cat Used
Quick Search

Atlas Copco XATS900E 400V 50HZ

Atlas Copco XATS900E 400V 50HZ

CAT Certified
Email x
Name

My email address:*

My friend's email address:*

Message:

ENERGY POWER SYSTEMS AUSTRALIA
Melbourne, VI
+61385624100
Show phone number
Basic information
BrandAtlas Copco XATS900E 400V 50HZ
ENERGY POWER SYSTEMS AUSTRALIA
CategoryTemperature Control
Serial NumberBQD114477
Unit NumberUA1291
Catalog Number10135613
Year2012
CountryAustralia
LocationMELBOURNE, Australia
Pricing
Price Excluding Tax56,249 USD
Tax (10%)5,625 USD
Price Including Tax61,874 USD
Details
Additional information• Class: ELECTRIC AIR Compressors
• Stock No.: UA1291
• Manufacturer Year: 2012
• Hours: NA
• Price: 89,000 AUD (Excl GST)
• Location: MELBOURNE

OPEN SKID DIMENSIONS:
• Length inc. drawbar (mm): 4,850 mm
• Width (mm): 2,210 mm
• Height (mm): 2,280 mm
• Wet weight (Kg): 4,994 kg
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering