Caterpillar 420FIT

Caterpillar 420FIT

Price
51,700 USD
Year
2012
Working hours
3307 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FIT
Categorybackhoe loader
Serial NumberJWJ00622
Unit NumberEQ00027192
Catalog NumberCU4414788
Manufacturing Year2012
Hours3307 h
CountryUnited States
LocationKY
Pricing
Price Excluding Tax$51,700
Tax-
Price Including Tax-
Features
Additional Information420F BHL IT TIER 4I HRC
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 530 LBS
ENGINE, 74.5KW, C4.4 DITA, T4I
FENDERS, FRONT
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
KIT, HYD, COMBINED, 14FT E-STK
KIT,RIDE CONTROL (PILOT/ ECM)
MANUAL, PARTS, 420F IT HRC
PRODUCT LINK PL641
PT, 4WD, STD SHIFT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
SUPPLEMENT, EMISSIONS, ENGLISH
TIRES 4WD COMBINATION MI/FS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone